Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.988 |
| A dimension MM | 101.300 |
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | GH24129-16.078 |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Construction Style | Crimp |
| Drop dimension IN | 3.087 |
| Drop dimension MM | 78.41 |
| End type 1 | Flange Bock compressor |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 2.739 |
| Hose cut off factor MM | 69.600 |
| Hose size | -16 |
| Inside diameter IN | 0.610 |
| Inside diameter MM | 15.494 |
| Product height in | 3.087 |
| Product height mm | 78.410 |
| Product length in | 3.988 |
| Product length mm | 101.300 |
| Product material | Carbon steel |
| Product width in | 1.798 |
| Product width mm | 45.669 |
| Seal material | Hydrogenated Nitrile (HNBR) |
| Series | A/C Reusable |
| Tube OD 1 IN | 0.984 |
| Tube OD 1 MM | 24.990 |