Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 5.090 |
| A dimension MM | 129.286 |
| Angle shape | 90 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | GH24190-12 |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Construction Style | Reusable |
| Drop dimension IN | 3.540 |
| Drop dimension MM | 89.92 |
| End type 1 | Male STC connector |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 3.390 |
| Hose cut off factor MM | 86.106 |
| Hose size | -12 |
| Inside diameter IN | 0.470 |
| Inside diameter MM | 11.938 |
| Product height in | 3.540 |
| Product height mm | 89.916 |
| Product length in | 5.090 |
| Product length mm | 129.286 |
| Product material | Carbon steel |
| Series | A/C Reusable |
| Tube OD 1 IN | 0.708 |
| Tube OD 1 MM | 17.980 |