Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.270 |
| A dimension MM | 57.658 |
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | GH24276-10-8 |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Reusable |
| Drop dimension IN | 1.230 |
| Drop dimension MM | 31.2 |
| End connection hex size IN | 0.870 |
| End connection hex size MM | 22.000 |
| End connection torque | 37-41 lb-ft(50-56 Nm) |
| End type 1 | 24 deg. DKO swivel light duty |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.200 |
| Hose cut off factor MM | 30.480 |
| Hose size | -8 |
| Inside diameter IN | 0.3100 |
| Inside diameter MM | 7.8740 |
| Product height in | 1.230 |
| Product height mm | 31.242 |
| Product length in | 2.270 |
| Product length mm | 57.658 |
| Product material | Carbon steel |
| Product width in | 0.866 |
| Product width mm | 21.996 |
| Seal material | Hydrogenated Nitrile (HNBR) |
| Series | A/C Reusable |
| Thread size 1 | M18x1.5 |