Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.680 |
| A dimension MM | 93.472 |
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | GH24276-12-10 |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.900 |
| Construction Style | Reusable |
| Drop dimension IN | 2.220 |
| Drop dimension MM | 56.40 |
| End connection hex size IN | 1.063 |
| End connection hex size MM | 27.000 |
| End connection torque | 44-49 lb-ft(60-66 Nm) |
| End Type 1 | 24 deg. DKO swivel light duty |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 2.190 |
| Hose cut off factor MM | 55.626 |
| Hose size | -10 |
| Inside diameter IN | 0.370 |
| Inside diameter MM | 9.398 |
| Product material | Carbon steel |
| Seal material | Hydrogenated Nitrile (HNBR) |
| Series | A/C Reusable |
| Thread size 1 | M22x1.5 |
| Tube OD 1 IN | 0.590 |
| Tube OD 1 MM | 14.990 |