Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.503 |
| A dimension MM | 89.000 |
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | GH24276-16-10 |
| Construction Style | Reusable |
| Drop dimension IN | 2.086 |
| Drop dimension MM | 52.98 |
| End connection hex size IN | 1.250 |
| End connection hex size MM | 32.000 |
| End connection torque | 52-57 lb-ft(70-77 Nm) |
| End Type 1 | 24 deg. DKO swivel light duty |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 2.090 |
| Hose cut off factor MM | 53.086 |
| Hose size | -10 |
| Inside diameter IN | 0.370 |
| Inside diameter MM | 9.398 |
| Product material | Carbon steel |
| Seal material | Hydrogenated Nitrile (HNBR) |
| Series | A/C Reusable |
| Thread size 1 | M26x1.5 |