Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.880 |
| A dimension MM | 124.000 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | GH24445-10-10.1 |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.875 |
| Construction Style | Crimp |
| End size 1 | -10 |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.830 |
| Hose cut off factor MM | 46.600 |
| Hose size | -10 |
| Inside diameter IN | 0.3700 |
| Inside diameter MM | 9.5000 |
| Product height in | 0.370 |
| Product height mm | 9.500 |
| Product length in | 4.880 |
| Product length mm | 124.000 |
| Product material | Carbon steel |
| Product width in | 0.370 |
| Product width mm | 9.500 |
| Seal material | Hydrogenated Nitrile (HNBR) |