Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.260 |
| A dimension MM | 108.200 |
| Angle shape | Straight |
| Brand | Danfoss |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.525 |
| Construction Style | Crimp |
| End size 1 | -6 |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.780 |
| Hose cut off factor MM | 45.200 |
| Hose size | -6 |
| Inside diameter IN | 0.220 |
| Inside diameter MM | 5.500 |
| Product height in | 0.563 |
| Product height mm | 14.300 |
| Product length in | 4.260 |
| Product length mm | 108.200 |
| Product material | Carbon steel |
| Product width in | 0.563 |
| Product width mm | 14.300 |
| Seal material | Hydrogenated Nitrile (HNBR) |
| Thread sealant | No |