Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.393 |
| A dimension MM | 35.400 |
| Backup hex size IN | 1.060 |
| Backup hex size MM | 26.924 |
| Brand | Aeroquip by Danfoss |
| Catalog Item | GH25104-10 |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 16.002 |
| Compatible hoses | GH134 |
| Construction Style | Crimp |
| Drop dimension IN | 5.000 |
| Drop dimension MM | 130.0 |
| End connection hex size IN | 1.063 |
| End connection hex size MM | 27.000 |
| End size 1 | -10 |
| End type 1 | Tube-O female long pilot |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 0.157 |
| Hose cut off factor MM | 4.000 |
| Hose size | -10 |
| Inside diameter IN | 0.3700 |
| Inside diameter MM | 9.5000 |
| Product height in | 5.980 |
| Product height mm | 151.892 |
| Product length in | 3.840 |
| Product length mm | 97.536 |
| Product material | Carbon steel |
| Product width in | 1.060 |
| Product width mm | 26.924 |
| Seal material | Chloroprene (CR) |
| Thread size 1 | 7/8-14 UNF |