Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.220 |
| A dimension MM | 56.400 |
| Backup hex size IN | 0.880 |
| Backup hex size MM | 22.352 |
| Brand | Aeroquip by Danfoss |
| Catalog Item | GH25104-8 |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Compatible hoses | GH134 |
| Construction Style | Crimp |
| Drop dimension IN | 3.000 |
| Drop dimension MM | 80.00 |
| End connection hex size IN | 0.866 |
| End connection hex size MM | 22.000 |
| End size 1 | -8 |
| End type 1 | Tube-O female long pilot |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 0.685 |
| Hose cut off factor MM | 17.400 |
| Hose size | -8 |
| Inside diameter IN | 0.315 |
| Inside diameter MM | 8.000 |
| Product height in | 3.890 |
| Product height mm | 98.806 |
| Product length in | 3.550 |
| Product length mm | 90.170 |
| Product material | Carbon steel |
| Product width in | 0.870 |
| Product width mm | 22.098 |
| Seal material | Chloroprene (CR) |
| Thread size 1 | 3/4-16 UNF |