Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.040 |
| A dimension MM | 102.616 |
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | GH25482-12 |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Construction Style | Crimp |
| Drop dimension IN | 1.020 |
| Drop dimension MM | 25.9 |
| End size 1 | -12 |
| End type 1 | Tube-O male long pilot |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 2.350 |
| Hose cut off factor MM | 59.690 |
| Hose size | -12 |
| Inside diameter IN | 0.4700 |
| Product height in | 1.300 |
| Product height mm | 33.020 |
| Product length in | 4.040 |
| Product length mm | 102.616 |
| Product material | Carbon steel |
| Product width in | 1.100 |
| Product width mm | 27.940 |
| Series | PTFE Crimp |
| Thread sealant | No |
| Tube OD 1 IN | 0.700 |
| Tube OD 1 MM | 17.780 |