Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.350 |
| A dimension MM | 85.200 |
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | GH25482-8 |
| Compatible hose ID IN | 0.500 |
| Compatible hoses | GH134 |
| Construction Style | Crimp |
| Drop dimension IN | 1.020 |
| Drop dimension MM | 26.00 |
| End size 1 | -8 |
| End type 1 | Tube-O female long pilot |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 2.280 |
| Hose cut off factor MM | 57.900 |
| Inside diameter IN | 0.310 |
| Inside diameter MM | 7.900 |
| Product height in | 1.300 |
| Product height mm | 33.020 |
| Product length in | 3.350 |
| Product length mm | 85.090 |
| Product material | Carbon steel |
| Product width in | 1.100 |
| Product width mm | 27.940 |