Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.360 |
| A dimension MM | 85.344 |
| Angle shape | 30 Degree |
| Catalog Item | GH25508-12 |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Construction Style | Crimp |
| Drop dimension IN | 1.750 |
| Drop dimension MM | 44.5 |
| End size 1 | -10 |
| End type 1 | Tube-O male long pilot |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.670 |
| Hose cut off factor MM | 42.418 |
| Hose size | -12 |
| Inside diameter IN | 0.4700 |
| Inside diameter MM | 11.9380 |
| Product height in | 1.750 |
| Product height mm | 44.450 |
| Product length in | 3.360 |
| Product length mm | 85.344 |
| Product material | Carbon steel |
| Product width in | 1.100 |
| Product width mm | 27.940 |
| Series | PTFE Crimp |
| Thread sealant | No |
| Tube OD 1 IN | 0.700 |
| Tube OD 1 MM | 17.780 |