Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 6.060 |
| A dimension MM | 154.000 |
| Brand | Danfoss |
| Catalog Item | GH25527-12 |
| Compatible hose ID IN | 0.750 |
| Compatible hoses | FC505 |
| Construction Style | Crimp |
| Drop dimension IN | 1 |
| Drop dimension MM | 24 |
| End size 1 | -12 |
| End type 1 | Tube-O female long pilot |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 4.370 |
| Hose cut off factor MM | 111.000 |
| Inside diameter IN | 0.470 |
| Inside diameter MM | 12.000 |
| Product height in | 0.960 |
| Product height mm | 24.384 |
| Product length in | 6.060 |
| Product length mm | 153.924 |
| Product material | Carbon steel |
| Product width in | 1.100 |
| Product width mm | 27.940 |