Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.230 |
| A dimension MM | 107.400 |
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | GH25902-10-12.13 |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.050 |
| Construction Style | Crimp |
| Drop dimension IN | 1.860 |
| Drop dimension MM | 47.20 |
| End size 1 | -10 |
| End type 1 | Tube-O female long pilot |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 1.063 |
| Hex size 1 MM | 27.000 |
| Hose cut off factor IN | 2.420 |
| Hose cut off factor MM | 61.500 |
| Hose size | -12 |
| Inside diameter IN | 0.490 |
| Inside diameter MM | 12.500 |
| Product height in | 2.240 |
| Product height mm | 57.000 |
| Product length in | 4.230 |
| Product length mm | 107.400 |
| Product material | Carbon steel |
| Product width in | 1.062 |
| Product width mm | 27.000 |
| Seal material | Chloroprene (CR) |
| Thread size 1 | 7/8-14 UNF |