Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.170 |
| A dimension MM | 105.918 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | GH26242-10AH |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.900 |
| Construction Style | Crimp |
| End size 1 | -10 |
| End type 1 | Tube-O male long pilot |
| Finish plating | Zinc nickel |
| Hose cut off factor IN | 3.790 |
| Hose cut off factor MM | 96.266 |
| Hose size | -10 |
| Inside diameter IN | 0.370 |
| Inside diameter MM | 9.398 |
| Product height in | 1.181 |
| Product height mm | 30.000 |
| Product length in | 4.170 |
| Product length mm | 105.918 |
| Product material | Carbon steel |
| Product width in | 0.200 |
| Product width mm | 5.080 |
| Series | PTFE Crimp |
| Thread sealant | No |
| Tube OD 1 IN | 0.700 |
| Tube OD 1 MM | 17.780 |