Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 6.240 |
| A dimension MM | 158.496 |
| Angle shape | 33 Degree |
| Brand | Danfoss |
| Catalog Item | GH26336-4 |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.400 |
| Construction Style | Crimp |
| Drop dimension IN | 2.560 |
| Drop dimension MM | 65.0 |
| End connection hex size IN | 0.460 |
| End connection hex size MM | 12.000 |
| End size 1 | -4 |
| End Type 1 | Female 45 degree swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 5.570 |
| Hose cut off factor MM | 141.478 |
| Hose size | -4 |
| Inside diameter IN | 0.1200 |
| Product height in | 2.560 |
| Product height mm | 65.024 |
| Product length in | 6.240 |
| Product length mm | 158.496 |
| Product material | Carbon steel |
| Product width in | 0.460 |
| Product width mm | 11.684 |
| Series | PTFE Crimp |
| Thread sealant | No |
| Thread size 1 | 7/16-20 UNF |
| Tube OD 1 IN | 0.230 |
| Tube OD 1 MM | 5.840 |