Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.290 |
| A dimension MM | 108.966 |
| Angle shape | 90 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | GH26400-10 |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.900 |
| Construction Style | Crimp |
| Drop dimension IN | 5.340 |
| Drop dimension MM | 135.6 |
| End connection hex size IN | 1.060 |
| End connection hex size MM | 27.000 |
| End size 1 | -10 |
| End Type 1 | Tube-O male long pilot |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 2.780 |
| Hose cut off factor MM | 70.612 |
| Hose size | -10 |
| Inside diameter IN | 0.3700 |
| Inside diameter MM | 9.3980 |
| Product height in | 5.730 |
| Product height mm | 145.542 |
| Product length in | 4.290 |
| Product material | Carbon steel |
| Product width in | 1.060 |
| Series | PTFE Crimp |
| Thread sealant | No |
| Thread size 1 | 7/8-14 UNF |
| Tube OD 1 IN | 0.620 |
| Tube OD 1 MM | 15.750 |