Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.890 |
| A dimension MM | 98.806 |
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | GH26431-12 |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Construction Style | Crimp |
| Drop dimension IN | 2.130 |
| Drop dimension MM | 54.1 |
| End size 1 | -12 |
| End Type 1 | Braze Type |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 2.190 |
| Hose cut off factor MM | 55.626 |
| Hose size | -12 |
| Inside diameter IN | 0.4700 |
| Inside diameter MM | 11.9380 |
| Product height in | 2.480 |
| Product height mm | 62.992 |
| Product length in | 3.890 |
| Product length mm | 98.806 |
| Product material | Carbon steel |
| Product width in | 0.940 |
| Product width mm | 23.876 |
| Series | PTFE Crimp |
| Thread sealant | No |
| Tube OD 1 IN | 0.620 |
| Tube OD 1 MM | 15.750 |