Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.960 |
| A dimension MM | 100.584 |
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | GH26435-6-8 |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Crimp |
| Drop dimension IN | 4.060 |
| Drop dimension MM | 103.1 |
| End size 1 | -6 |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 2.480 |
| Hose cut off factor MM | 62.992 |
| Hose size | -8 |
| Inside diameter IN | 0.3300 |
| Inside diameter MM | 8.3820 |
| Product height in | 4.060 |
| Product height mm | 103.124 |
| Product length in | 3.960 |
| Product length mm | 100.584 |
| Product material | Carbon steel |
| Product width in | 0.940 |
| Product width mm | 23.876 |
| Series | PTFE Crimp |
| Thread sealant | No |
| Tube OD 1 IN | 0.470 |
| Tube OD 1 MM | 11.940 |