Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.010 |
| A dimension MM | 51.054 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | GH26437-4-6MDKIT |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Construction Style | Crimp |
| End connection hex size IN | 0.750 |
| End connection hex size MM | 19.000 |
| End size 1 | -4 |
| End Type 1 | Male BSP DIN 3852 form B |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.050 |
| Hose cut off factor MM | 26.670 |
| Hose size | -6 |
| Inside diameter IN | 0.2300 |
| Inside diameter MM | 5.8420 |
| Product height in | 0.750 |
| Product height mm | 19.050 |
| Product length in | 2.000 |
| Product length mm | 50.800 |
| Product material | Carbon steel |
| Product width mm | 19.050 |
| Seal material | Hydrogenated Nitrile (HNBR) |
| Series | PTFE Crimp |
| Thread sealant | No |
| Thread size 1 | G 1/4-19 |