Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.430 |
| A dimension MM | 112.522 |
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | GH26446-12 |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Construction Style | Crimp |
| Drop dimension IN | 3.310 |
| Drop dimension MM | 84.07 |
| End size 1 | -12 |
| End Type 1 | Flange Special |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 2.630 |
| Hose cut off factor MM | 66.802 |
| Hose size | -12 |
| Inside diameter IN | 0.490 |
| Inside diameter MM | 12.446 |
| Product height in | 3.310 |
| Product height mm | 84.074 |
| Product length in | 4.430 |
| Product length mm | 112.522 |
| Product material | Carbon steel |
| Product width in | 1.610 |
| Product width mm | 40.894 |
| Series | PTFE Crimp |
| Thread sealant | No |
| Tube OD 1 IN | 0.620 |
| Tube OD 1 MM | 15.750 |