Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.430 |
| A dimension MM | 87.122 |
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | GH26451-8 |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Crimp |
| Drop dimension IN | 1.380 |
| Drop dimension MM | 35.05 |
| End connection hex size IN | 0.859 |
| End connection hex size MM | 22.000 |
| End size 1 | -8 |
| End Type 1 | Tube-O male long pilot |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 2.350 |
| Hose cut off factor MM | 59.690 |
| Hose size | -8 |
| Inside diameter IN | 0.310 |
| Inside diameter MM | 7.874 |
| Product height in | 1.760 |
| Product height mm | 44.704 |
| Product length in | 3.430 |
| Product length mm | 87.122 |
| Product material | Carbon steel |
| Product width in | 0.860 |
| Product width mm | 21.844 |
| Seal material | Hydrogenated Nitrile (HNBR) |
| Series | PTFE Crimp |
| Thread sealant | No |
| Thread size 1 | 3/4-16 UNF |
| Tube OD 1 IN | 0.470 |
| Tube OD 1 MM | 11.940 |