Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 10.240 |
| A dimension MM | 260.096 |
| Angle shape | 48 Degree |
| Brand | Danfoss |
| Catalog Item | GL25096-15-8 |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Crimp |
| Drop dimension IN | 2.160 |
| Drop dimension MM | 54.86 |
| End connection hex size IN | 1.060 |
| End connection hex size MM | 27.000 |
| End connection torque | 44-49 lb-ft(60-66 Nm) |
| End size 1 | -15 |
| End Type 1 | 24 deg. DKO swivel light duty |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 9.070 |
| Hose cut off factor MM | 230.378 |
| Hose size | -8 |
| Inside diameter IN | 0.380 |
| Inside diameter MM | 9.652 |
| Product height in | 2.160 |
| Product height mm | 54.864 |
| Product length in | 10.240 |
| Product length mm | 260.100 |
| Product material | Carbon steel |
| Product width in | 1.070 |
| Product width mm | 27.178 |
| Seal material | Flourocarbon (FKM) |
| Series | 1A/Z Series |
| Thread sealant | No |
| Thread size 1 | M22x1.5 |
| Tube OD 1 IN | 0.590 |
| Tube OD 1 MM | 14.990 |