Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.030 |
| A dimension MM | 76.962 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | GL25116-16.1G |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Construction Style | Crimp |
| End size 1 | -16 |
| End type 1 | Flange Bock compressor |
| Finish plating | Protective oil |
| Hose cut off factor IN | 1.980 |
| Hose cut off factor MM | 50.292 |
| Hose size | -16 |
| Inside diameter IN | 0.6700 |
| Inside diameter MM | 17.0180 |
| Product height in | 3.360 |
| Product height mm | 85.344 |
| Product length in | 3.030 |
| Product length mm | 76.962 |
| Product material | Carbon steel |
| Product width in | 1.970 |
| Product width mm | 50.038 |
| Series | A/C Crimp |
| Thread sealant | No |