Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.770 |
| A dimension MM | 95.758 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | GL25116-24G |
| Compatible hose ID IN | 1.500 |
| Compatible hose ID MM | 38.100 |
| Construction Style | Crimp |
| End size 1 | -24 |
| End Type 1 | Flange Bock compressor |
| Finish plating | Zinc nickel |
| Hose cut off factor IN | 2.170 |
| Hose cut off factor MM | 55.118 |
| Hose size | -24 |
| Inside diameter IN | 1.130 |
| Inside diameter MM | 28.702 |
| Product height in | 3.360 |
| Product height mm | 85.344 |
| Product length in | 3.770 |
| Product length mm | 95.758 |
| Product material | Carbon steel |
| Product width in | 1.980 |
| Product width mm | 50.292 |
| Series | A/C Crimp |
| Thread sealant | No |
| Tube OD 1 IN | 1.370 |
| Tube OD 1 MM | 34.800 |
