Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.140 |
| A dimension MM | 105.200 |
| Angle shape | 45 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | GL25117-16G |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Compatible hoses | FC800 |
| Construction Style | Crimp |
| Drop dimension IN | 2.000 |
| Drop dimension MM | 46.00 |
| End size 1 | -16 |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 3.090 |
| Hose cut off factor MM | 78.500 |
| Hose size | -16 |
| Inside diameter IN | 0.670 |
| Inside diameter MM | 16.900 |
| Product height in | 2.541 |
| Product height mm | 64.539 |
| Product length in | 5.327 |
| Product length mm | 135.301 |
| Product material | Carbon steel |
| Product width in | 3.358 |
| Product width mm | 85.301 |