Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.860 |
| A dimension MM | 72.644 |
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | GL25118-16AR |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Construction Style | Crimp |
| Drop dimension IN | 3.010 |
| Drop dimension MM | 76.45 |
| End size 1 | -16 |
| End type 1 | Flange Bock compressor |
| Finish plating | Protective oil |
| Hose cut off factor IN | 1.810 |
| Hose cut off factor MM | 45.974 |
| Hose size | -16 |
| Inside diameter IN | 0.670 |
| Inside diameter MM | 17.018 |
| Product height in | 3.010 |
| Product height mm | 76.454 |
| Product length in | 2.860 |
| Product length mm | 72.644 |
| Product material | Carbon steel |
| Product width in | 1.650 |
| Series | A/C Crimp |
| Thread sealant | No |