Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.860 |
| A dimension MM | 72.700 |
| Angle shape | 90 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | GL25118-16G |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Compatible hoses | FC800 |
| Construction Style | Crimp |
| Drop dimension IN | 3.000 |
| Drop dimension MM | 76.00 |
| End size 1 | -16 |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.810 |
| Hose cut off factor MM | 46.000 |
| Hose size | -16 |
| Inside diameter IN | 0.670 |
| Inside diameter MM | 16.900 |
| Product height in | 3.720 |
| Product height mm | 94.501 |
| Product length in | 4.539 |
| Product length mm | 115.301 |
| Product material | Carbon steel |
| Product width in | 3.358 |
| Product width mm | 85.301 |
