Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.520 |
| A dimension MM | 89.300 |
| Angle shape | 90 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | GL25118-20G |
| Compatible hose ID IN | 1.250 |
| Compatible hose ID MM | 31.750 |
| Compatible hoses | FC800 |
| Construction Style | Crimp |
| Drop dimension IN | 3.400 |
| Drop dimension MM | 86.30 |
| End size 1 | -20 |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 2.220 |
| Hose cut off factor MM | 56.300 |
| Hose size | -20 |
| Inside diameter IN | 0.910 |
| Inside diameter MM | 23.000 |
| Product height in | 4.245 |
| Product height mm | 107.820 |
| Product length in | 5.195 |
| Product length mm | 131.950 |
| Product material | Carbon steel |
| Product width in | 3.358 |
| Product width mm | 85.301 |
