Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.870 |
| A dimension MM | 123.698 |
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | GL25118-24.115G |
| Compatible hose ID IN | 1.500 |
| Compatible hose ID MM | 38.100 |
| Construction Style | Crimp |
| Drop dimension IN | 4.230 |
| Drop dimension MM | 107.44 |
| End size 1 | -24 |
| End type 1 | Flange Bock compressor |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 3.270 |
| Hose cut off factor MM | 83.058 |
| Hose size | -24 |
| Inside diameter IN | 1.130 |
| Inside diameter MM | 28.702 |
| Product height in | 4.530 |
| Product height mm | 115.062 |
| Product length in | 4.870 |
| Product length mm | 123.698 |
| Product material | Carbon steel |
| Product width in | 1.980 |
| Product width mm | 50.292 |
| Series | A/C Crimp |
| Thread sealant | No |
| Tube OD 1 IN | 1.370 |
| Tube OD 1 MM | 34.800 |