Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.820 |
| A dimension MM | 71.628 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | GL25669-28-20UG |
| Compatible hose ID IN | 1.250 |
| Compatible hose ID MM | 31.800 |
| Construction Style | Crimp |
| End size 1 | -28 |
| End Type 1 | Standpipe Millimetrique |
| Finish plating | Protective oil |
| Hose cut off factor IN | 1.520 |
| Hose cut off factor MM | 38.608 |
| Hose size | -20 |
| Inside diameter IN | 0.900 |
| Inside diameter MM | 22.860 |
| Product height in | 1.370 |
| Product height mm | 34.798 |
| Product length in | 2.820 |
| Product length mm | 71.628 |
| Product material | Carbon steel |
| Product width mm | 34.798 |
| Series | A/C Crimp |
| Thread sealant | No |