Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.520 |
| A dimension MM | 89.408 |
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | GL25935-20G |
| Compatible hose ID IN | 1.250 |
| Compatible hose ID MM | 31.800 |
| Construction Style | Crimp |
| Drop dimension IN | 3.400 |
| Drop dimension MM | 86.36 |
| End size 1 | -20 |
| End Type 1 | Flange Bock compressor |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 2.220 |
| Hose cut off factor MM | 56.388 |
| Hose size | -20 |
| Inside diameter IN | 0.910 |
| Inside diameter MM | 23.114 |
| Product height in | 3.400 |
| Product height mm | 86.360 |
| Product length in | 3.520 |
| Product length mm | 89.408 |
| Product material | Carbon steel |
| Product width in | 1.970 |
| Product width mm | 50.038 |
| Series | A/C Crimp |
| Thread sealant | No |