Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.525 |
| A dimension MM | 38.740 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | GW1172-06AL |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.520 |
| Compatible hoses | GH134 |
| Construction Style | Crimp |
| End size 1 | -6 |
| Finish plating | Protective oil |
| Hose cut off factor IN | 0.579 |
| Hose cut off factor MM | 14.700 |
| Hose size | -6 |
| Inside diameter IN | 0.213 |
| Inside diameter MM | 5.400 |
| Product height in | 0.622 |
| Product height mm | 15.801 |
| Product length in | 2.088 |
| Product length mm | 53.040 |
| Product material | Aluminum |
| Product width in | 0.622 |
| Product width mm | 15.801 |