Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.170 |
| A dimension MM | 29.718 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | GW1172-0704S |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.400 |
| Construction Style | Crimp |
| End size 1 | -7 |
| End type 1 | Braze Type |
| Finish plating | Protective oil |
| Hose cut off factor IN | 0.500 |
| Hose cut off factor MM | 12.700 |
| Hose size | -4 |
| Inside diameter MM | 2.794 |
| Product material | Carbon steel |
| Series | A/C Reusable |
| Thread sealant | No |