Product specifications
Characteristic | Value |
---|---|
A dimension IN | 1.525 |
A dimension MM | 38.740 |
Angle shape | Straight |
Brand | Danfoss |
Compatible hose ID IN | 0.380 |
Compatible hose ID MM | 9.520 |
Compatible hoses | GH134 |
Construction Style | Crimp |
End size 1 | -12 |
Finish plating | Protective oil |
Hose cut off factor IN | 0.559 |
Hose cut off factor MM | 14.200 |
Hose size | -6 |
Inside diameter IN | 0.213 |
Inside diameter MM | 5.400 |
Product height in | 0.591 |
Product height mm | 15.001 |
Product length in | 2.083 |
Product length mm | 52.901 |
Product material | Carbon steel |
Product width in | 0.591 |
Product width mm | 15.001 mm |
Thread sealant | No |
Working temperature max C | 125 |
Working temperature max F | 257 |
Working temperature min C | -40 |
Working temperature min F | -40 |