Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.543 |
| A dimension MM | 39.200 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | GW1172-1208S |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Compatible hoses | GH134 |
| Construction Style | Crimp |
| End size 1 | -12 |
| Finish plating | Protective oil |
| Hose cut off factor IN | 0.480 |
| Hose cut off factor MM | 12.200 |
| Hose size | -8 |
| Inside diameter IN | 0.312 |
| Inside diameter MM | 7.900 |
| Product height in | 0.622 |
| Product height mm | 15.801 |
| Product length in | 2.024 |
| Product length mm | 51.399 |
| Product material | Carbon steel |
| Product width in | 0.622 |
| Product width mm | 15.801 |