Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.550 |
| A dimension MM | 39.370 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | GW1172-1610S |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.870 |
| Compatible hoses | GH134 |
| Construction Style | Crimp |
| End size 1 | -16 |
| Finish plating | Protective oil |
| Hose cut off factor IN | 0.480 |
| Hose cut off factor MM | 12.200 |
| Hose size | -10 |
| Inside diameter IN | 0.371 |
| Inside diameter MM | 9.400 |
| Product height in | 0.748 |
| Product height mm | 18.999 |
| Product length in | 1.874 |
| Product length mm | 47.600 |
| Product material | Carbon steel |
| Product width in | 0.748 |
| Product width mm | 18.999 |