Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | R12-Z99 |
| End Type 1 | Line/hose/tube |
| End type 2 | Male 37 degree |
| End type 3 | Male 37 degree |
| Finish plating | Dura-Kote |
| Item type | Adapter-tee |
| Product material | Carbon steel |
| Thread sealant | No |
| Thread size 2 | 1 1/16-14 UN |
| Thread size 3 | 7/16-20 UNF |
| Tube outside diameter 1 IN | 0.750 |
| Tube outside diameter 1 MM | 19.100 |
| Tube outside diameter 2 IN | 0.750 |
| Tube outside diameter 2 MM | 19.100 |
| Tube outside diameter 3 IN | 0.750 |
| Tube outside diameter 3 MM | 19.100 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 757522713733 |
