Air conditioning hose and tubing-product-category

Air conditioning hose and tubing

Our EverCool A/C hoses tout industry-leading features like near-zero permeation, minimal bend radius, and the widest-in-class temperature ranges. This versatile product line is qualified for all common refrigerants and refrigerant oils, which allows you to meet a variety of customer, industry, and environmental requirements with a single product.

Features and benefits

  • Near-zero permeability
  • Tight bend radius 
  • Widest available temperature ranges
  • Specifications exceed SAE J3062 standards
  • Compatible with multiple refrigerants including R1234yf
  • Fracture and kink resistance

Applications

  • Air conditioning
  • Agricultural vehicles
  • Bus and truck
  • Construction vehicles
  • Mobile A/C
  • Military vehicles
  • Refrigeration