Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.100 |
| A dimension MM | 27.940 |
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 00518-04FASV |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.400 |
| Construction Style | Reusable |
| End size 1 | -4 |
| Finish plating | Passivate |
| Hose size | -4 |
| Inside diameter IN | 0.310 |
| Inside diameter MM | 7.874 |
| Product material | 316L Stainless steel |
| Reusable socket hex IN | 0.670 |
| Reusable socket hex MM | 17.018 |
| Series | Winner 2-Piece |