![Hose Fittings 06910E-108 [CENTER]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213882%2FID432878389043-0101_preview.jpg&w=1920&q=75)
HOSE NIPPLE ASSY,9E/02,NPTF-M/04,CS,STR
06904E-102
Recommended replacement: FJ3152-0204S
06904E-102
Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.700 |
| A dimension MM | 43.180 |
| Angle shape | Straight |
| Backup hex size IN | 0.430 |
| Backup hex size MM | 11.000 |
| Brand | Danfoss |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.400 |
| Compatible hoses | H059H069H166 H169H229 H239H366 H569 |
| Compatible tube OD IN | 0.13 |
| Compatible tube OD MM | 3.302 |
| Construction Style | Crimp |
| End connection hex size IN | 0.440 |
| End connection hex size MM | 11.200 |
| End size 1 | -2 |
| End Type 1 | Male pipe (NPTF) |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 0.750 |
| Hose cut off factor MM | 19.050 |
| Hose size | -4 |
| Inside diameter IN | 0.130 |
| Inside diameter MM | 3.302 |
| Product height in | 0.680 |
| Product height mm | 17.272 |
| Product length in | 1.750 |
| Product length mm | 44.450 |
| Product material | Carbon steel |
| Product width in | 0.680 |
| Product width mm | 17.272 |
| Series | 06E |
| Thread sealant | Yes |
| Thread size 1 | 1/8-27 NPTF |
| Tube OD 1 IN | 0.130 |
| Tube OD 1 MM | 3.302 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |