Danfoss logo
Engine fittings-product-category

Engine fittings

We have a full range of engine and fuel fittings available to complement our selection of engine and fuel hoses and tubing.

Features and benefits 

  • Reusable, crimp, field-attachable, and swage models  
  • Dura-Kote or zinc plating 
  • Compatible with hydraulic fluids, air, gasoline, fuel, and lubricating oils 
  • Brass, stainless steel, and carbon steel models 
  • Available in straight, 15°, 30°, 45°, 60°, and 90° 

Applications 

  • Agricultural and manufacturing equipment
  • Air brake hose lines
  • High-pressure truck hose in transmission, fuel, and diesel fuel lines 
  • Low- and medium-pressure hydraulics 
  • Low-pressure air, fuel, and oil systems 
  • Medium-pressure air, fuel, grease, oil, truck, and power steering lines 
  • Medium-pressure high-temperature hose lines 

 

Use our crimp spec tool to ensure the perfect fit.