![Hose Fittings 06910E-108 [CENTER]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213882%2FID432878389043-0101_preview.jpg&w=1920&q=75)
HOSE NIPPLE ASSY,9E/20,NPTF-M/20,CS,STR
06920E-120
Recommended replacement: FJ3152-2020S
06920E-120
Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.060 |
| A dimension MM | 77.724 |
| Angle shape | Straight |
| Backup hex size IN | 0.690 |
| Backup hex size MM | 17.500 |
| Brand | Weatherhead by Danfoss |
| Compatible hose ID IN | 1.250 |
| Compatible hose ID MM | 31.750 |
| Compatible hoses | H059H069H166 H169H229 H239H366 H569 |
| Compatible tube OD IN | 1.25 |
| Compatible tube OD MM | 31.750 |
| Construction Style | Crimp |
| End connection hex size IN | 1.690 |
| End connection hex size MM | 42.900 |
| End size 1 | -20 |
| End Type 1 | Male pipe (NPTF) |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.680 |
| Hose cut off factor MM | 42.672 |
| Hose size | -20 |
| Inside diameter IN | 1.000 |
| Inside diameter MM | 25.400 |
| Product height in | 1.690 |
| Product height mm | 42.926 |
| Product length in | 3.060 |
| Product length mm | 77.724 |
| Product material | Carbon steel |
| Product width in | 1.690 |
| Product width mm | 42.926 |
| Series | 06E |
| Thread sealant | Yes |
| Thread size 1 | 1 1/4-11 1/2 NPTF |
| Tube OD 1 IN | 1.250 |
| Tube OD 1 MM | 31.750 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |