![Hose Fittings 06910E-608 [CENTER]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213887%2FID432878396046-0101_preview.jpg&w=1920&q=75)
HOSE INSERT ASSY,9E/20,JIC-F/20,CS,STR
06920E-620-BG
Recommended replacement: FJ3114-2020S
06920E-620-BG
Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.300 |
| A dimension MM | 83.800 |
| Angle shape | Straight |
| Backup hex size MM | 50.000 |
| Catalog Item | 06920E-620-BG |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Construction Style | Crimp |
| End connection torque | 127-133 lb-ft(173-182 Nm) |
| End size 1 | -6 |
| End Type 1 | Female 37 degree swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.910 |
| Hose cut off factor MM | 48.500 |
| Hose size | -6 |
| Inside diameter IN | 1.000 |
| Inside diameter MM | 25.400 |
| Product height in | 2.000 |
| Product height mm | 50.800 |
| Product length in | 3.300 |
| Product length mm | 83.820 |
| Product material | Carbon steel |
| Product width in | 2.000 |
| Product width mm | 50.800 |
| Series | 069 E |
| Thread size 1 | 1 5/8-12 UN |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |