Product specifications
Characteristic | Value |
|---|---|
| Abrasion Resistance | Standard |
| Application | Hydraulic systems |
| Bend radius min (inch) | 5.500 |
| Bend radius min (mm) | 140.000 |
| Brand | Aeroquip by Danfoss |
| Burst pressure (bar) | 483 |
| Burst pressure (psi) | 7000 |
| Catalog Item | 1503-10 |
| Certifications | USCG |
| Color | Black |
| Compliances | SAE J1402 |
| Conductivity | Conductive |
| Construction | 1 Wire Braid |
| Cover material | Polyester (PET) |
| Inside diameter (inch) | 0.50 |
| Inside diameter (mm) | 12.70 |
| Lay line style | Ink wheel |
| Outside diameter (inch) | 0.93 |
| Outside diameter (mm) | 23.40 |
| Package form | Bulk |
| Product height in | 0.500 |
| Product height mm | 12.700 |
| Product width in | 0.500 |
| Product width mm | 12.700 |
| Qualified hose fittings | 100R5 Crimp |
| Reinforcement material | Brass plated steel wire |
| Series | 1503 Series |
| Size | -10 |
| Tube material | Nitrile (NBR) |
| Working pressure max (bar) | 120 |
| Working pressure max (psi) | 1750 |
| Working temperature max (C) | 121 |
| Working temperature max (F) | 250.0 |
| Working temperature min (C) | -40 |
| Working temperature min (F) | -40.0 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146067050 |
| Proposition 65 | Cancer and Reproductive Harm |
