Product specifications
Characteristic | Value |
|---|---|
| Abrasion Resistance | Standard |
| Bend radius min (inch) | 9.000 |
| Bend radius min (mm) | 228.600 |
| Brand | Aeroquip by Danfoss |
| Burst pressure (bar) | 172 |
| Burst pressure (psi) | 2500 |
| Catalog Item | 1503-20 |
| Certifications | SAE 100R5SAE J1402 |
| Color | Black |
| Compliances | SAE J1402 |
| Conditional temp range | Air not to exceed 71C |
| Conductivity | Conductive |
| Construction | 3 Ply braid |
| Impulse cycle (cycles) | 500000 |
| Inside diameter (inch) | 1.12 |
| Inside diameter (mm) | 28.45 |
| Lay line style | Ink jet |
| Outside diameter (inch) | 1.53 |
| Outside diameter (mm) | 38.86 |
| Package form | Bulk |
| Qualified hose fittings | 100R5 Crimp100R5 Reusable |
| Series | 1503 Series |
| Size | -20 |
| Tube material | Nitrile (NBR) |
| Tube wall thickness (inch) | 0.19 |
| Tube wall thickness (mm) | 4.83 |
| Vacuum rating (inHg) | 20 |
| Vacuum rating (mmHg) | 20.00 |
| Working pressure max (bar) | 43 |
| Working pressure max (psi) | 625 |
| Working temperature max (C) | 121 |
| Working temperature max (F) | 250.0 |
| Working temperature min (C) | -40 |
| Working temperature min (F) | -40.0 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146079077 |
| Proposition 65 | Cancer and Reproductive Harm |
