Product specifications
Characteristic | Value |
|---|---|
| Application | Oil cooler |
| Bend radius min (inch) | 5.000 |
| Bend radius min (mm) | 127.000 |
| Brand | Aeroquip by Danfoss |
| Burst pressure (bar) | 40 |
| Burst pressure (psi) | 580 |
| Catalog Item | 1H103-10 |
| Color | Black |
| Conductivity | Non-conductive |
| Construction | 1 Ply braid |
| Cover material | Nitrile (NBR) |
| Inside diameter (inch) | 0.63 |
| Inside diameter (mm) | 15.90 |
| Outside diameter (inch) | 0.92 |
| Outside diameter (mm) | 23.39 |
| Reinforcement material | Fabric |
| Series | None |
| Size | -10 |
| Tube material | Nitrile (NBR) |
| Tube wall thickness (inch) | 0.63 |
| Tube wall thickness (mm) | 15.90 |
| Working pressure max (bar) | 10 |
| Working pressure max (psi) | 145 |
| Working temperature max (C) | 150 |
| Working temperature max (F) | 302.0 |
| Working temperature min (C) | -40 |
| Working temperature min (F) | -40.0 |
