Product specifications
Characteristic | Value |
|---|---|
| Abrasion Resistance | Standard |
| Application | Air |
| Bend radius min (inch) | 24.000 |
| Bend radius min (mm) | 610.000 |
| Brand | Aeroquip by Danfoss |
| Burst pressure (bar) | 96 |
| Burst pressure (psi) | 1400 |
| Catalog Item | 2651-40 |
| Certifications | BV |
| Color | Black |
| Compliances | ASTM D5964 |
| Conditional temp range | Air not to exceed 71C |
| Conductivity | Non-conductive |
| Construction | 1 Wire Braid |
| Cover material | Chloroprene (CR) |
| Impulse cycle (cycles) | 50000 |
| Inside diameter (inch) | 2.38 |
| Inside diameter (mm) | 60.30 |
| Lay line style | Embossed |
| Outside diameter (inch) | 2.88 |
| Outside diameter (mm) | 73.20 |
| Package form | Bulk |
| Product height in | 2.380 |
| Product height mm | 60.300 |
| Product width in | 2.380 |
| Product width mm | 60.300 |
| Qualified hose fittings | 100R5 Reusable |
| Reinforcement material | Brass plated steel wire |
| Series | 2651 Series |
| Size | -40 |
| Tube material | Nitrile (NBR) |
| Tube wall thickness (inch) | 0.17 |
| Tube wall thickness (mm) | 4.19 |
| Vacuum rating (inHg) | 11 |
| Vacuum rating (mmHg) | 280.00 |
| Working pressure max (bar) | 24 |
| Working pressure max (psi) | 350 |
| Working temperature max (C) | 100 |
| Working temperature max (F) | 212.0 |
| Working temperature min (C) | -40 |
| Working temperature min (F) | -40.0 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146068583 |
