Product specifications
Characteristic | Value |
|---|---|
| Bend radius min (inch) | 4.000 |
| Bend radius min (mm) | 101.600 |
| Brand | Synflex by Danfoss |
| Burst pressure (bar) | 1379 |
| Burst pressure (psi) | 20000 |
| Catalog Item | 35NG-04-M0076C |
| Color | Black |
| Conductivity | Conductive |
| Construction | Multi Braid |
| Cover material | Polyurethane (TPU) |
| Inside diameter (inch) | 0.38 |
| Inside diameter (mm) | 9.65 |
| Lay line style | Ink jet |
| Outside diameter (inch) | 0.77 |
| Outside diameter (mm) | 19.56 |
| Reinforcement material | Fiber |
| Series | 35NG Series |
| Size | -6 |
| Tube wall thickness (inch) | 0.38 |
| Tube wall thickness (mm) | 9.65 |
| Working pressure max (bar) | 345 |
| Working pressure max (psi) | 5000 |
| Working temperature max (C) | 85 |
| Working temperature max (F) | 185.0 |
| Working temperature min (C) | -40 |
| Working temperature min (F) | -40.0 |
