Product specifications
Characteristic | Value |
|---|---|
| Bend radius min (inch) | 1.130 |
| Bend radius min (mm) | 28.702 |
| Brand | Synflex by Danfoss |
| Burst pressure (bar) | 34 |
| Burst pressure (psi) | 500 |
| Certifications | ASTM 02240ASTM 0624ASTM 0638ASTM 0709ASTM 0742ASTM 0746ASTM D471ASTM D648 |
| Color | Silver |
| Compliances | SAE J1131SAE J1394SAE J844 |
| Conductivity | Non-conductive |
| Construction | Extruded |
| Inside diameter (inch) | 0.25 |
| Inside diameter (mm) | 6.35 |
| Lay line style | Ink jet |
| Outside diameter (inch) | 0.39 |
| Outside diameter (mm) | 9.91 |
| Reinforcement material | Nylon |
| Series | 4294 Series |
| Size | -6 |
| Tube material | Nylon 12 |
| Tube wall thickness (inch) | 0.07 |
| Tube wall thickness (mm) | 1.78 |
| Working pressure max (bar) | 5 |
| Working pressure max (psi) | 75 |
| Working temperature max (C) | 93 |
| Working temperature max (F) | 200.0 |
| Working temperature min (C) | -40 |
| Working temperature min (F) | -40.0 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789321657 |